1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SF40/45 Thread-Locker Nut, S Free Nut L (M8) B

SUS NUT FOR ALMINUM FLAME

SF40/45 Thread-Locker Nut, S Free Nut L (M8) B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Free Nut or Thread-Locker Nut For Aluminum Profile SF40/45 Series.
It is a fastener for aluminum profile. It has 2 small wings for locking the aluminum profile slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum profile SF40/45 series (slot width 10 mm.)
• Can support bolt size: M8
• Material: Stainless
[Applications]
Suitable for use with bolt and aluminum profile SF40/45 series (slot width 10 mm.)., for assembling machine components

 
Part Number
SFB-819
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 42.90

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF40 and 45 Series (10mm Groove width Type) Nominal of Thread M(mm) M8
Function Short, Rotary Material Stainless Steel Lock Available

Please check the type/dimensions/specifications of the part SFB-819 in the SF40/45 Thread-Locker Nut, S Free Nut L (M8) B series.