1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40/45 Lock Nut Post-Assembly Insertion Lock Nut L B S10C equivalent

SUS NUT FOR ALMINUM FLAME

SF40/45 Lock Nut Post-Assembly Insertion Lock Nut L B S10C equivalent
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF40/45 series nut. Inside of tap is coated with anti-loosening agent. [Materials]With stainless steel conductive function.

 
Part Number
SFB-813
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28.52

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF40 and 45 Series (10mm Groove width Type) Nominal of Thread M(mm) M8
Function Conductive Material Stainless Steel Lock Available

Please check the type/dimensions/specifications of the part SFB-813 in the SF40/45 Lock Nut Post-Assembly Insertion Lock Nut L B S10C equivalent series.