1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40/45 Post-Assembly Insertion Lock Nut L (Can Lock After Post-Assembly Insertion)

SF40/45 Post-Assembly Insertion Lock Nut L (Can Lock After Post-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 26.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Post-Assembly Insertion Lock Nut For Aluminum Profile SF40/45 Series (Slot Width 10 mm.)
It is a fastener for aluminum profile.
It has a set screw for locking and preventing the nut from slipping off when inserted into the vertical and horizontal directions.
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum profile SF 40/45 series (slot width 10 mm.)
• Can support bolt size: M4, M5, M6 and M8
• Include set screw size: M4
• Material: S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum profile SF40/45 series (slot width 10 mm.)., for assembling machine components

 
Part Number
SFB-4A4SALE
SFB-4A5SALE
SFB-4A6
SFB-4A8SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 26.40

฿ 20.98

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M4

฿ 26.40

฿ 20.90

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M5

฿ 26.40

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M6

฿ 26.40

฿ 16.18

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M8

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF40 and 45 Series (10mm Groove width Type) Function With Lock
Material Equivalent to S10C Lock None