(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Free Nut For Aluminum Profile SF30 Series.
It is a fastener for aluminum profile. It has 2 small wings for locking the aluminum profile slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum profile SF30 series (slot width 8 mm.)
• Can support bolt size: M3, M4, M5 and M6
• Material: SUS316
[Applications]
Suitable for use with bolt and aluminum profile SF30 series (slot width 8 mm.)., for assembling machine components
Part Number |
---|
SFB-S64 |
SFN-FS3 |
SFN-FS4 |
SFN-FS5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|
฿ 21.67 | SUS NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | M6 | ||
฿ 21.67 | SUS NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | M3 | ||
฿ 21.67 | SUS NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | M4 | ||
฿ 21.67 | SUS NUT FOR ALMINUM FLAME | 1 Piece(s) | Same day | M5 |
Loading...
Nut Type | Post-Assembly Insertion Nut | Series | SUS SF30 Series (8mm Groove width Type) | Function | Short, Rotary |
---|---|---|---|---|---|
Material | Stainless Steel | Lock | None |
How can we improve?
How can we improve?