1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF30 Lock Nut After Nut S B S10C Equivalent (SFB-EF2)

SUS NUT FOR ALMINUM FLAME

SF30 Lock Nut After Nut S B S10C Equivalent (SFB-EF2)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Post-assembly insertion nut for the SF30 series. After assembling the frame, you can make post-assembly insertion of nuts to parts that need them suddenly. [Materials]PA6

 
Part Number
SFB-EF2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 9.69

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) M3

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF30 Series (8mm Groove width Type) Function Short, Rotary
Material Nylon 6 Lock None

Please check the type/dimensions/specifications of the part SFB-EF2 in the SF30 Lock Nut After Nut S B S10C Equivalent series.

Products with similar specification

Part Number
SFB-EF3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M
(mm)

฿ 26.71

1 Piece(s) Same day M4