1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF30 Easy Nut S (Post-Assembly Insertion)

SF30 Easy Nut S (Post-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball Spring T- Nut For Aluminum Profile SF30 Series.
It is a fastener for aluminum profile. It includes a ball spring stopper for preventing the nut from slipping off when inserted into the vertical direction
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum profile SF30 series (slot width 8 mm.).
• Can support bolt size: M3, M4, M5 and M6
• Material: Stainless
[Applications]
Suitable for use with bolt and aluminum profile SF30 series (slot width 8 mm.)., for assembling machine components

 
Part Number
SFB-PN16
SFB-PN17
SFB-PN18
SFB-PN19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 23.10

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M3

฿ 23.10

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M4

฿ 23.10

SUSNUTFORALMINUMFLAME 1 Piece(s) Same day M5

฿ 23.10

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M6

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF30 Series (8mm Groove width Type) Function With a ball screw
Material Equivalent to S10C Lock None