1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF20 S After Nut SS (SFN-AX3)

SUS NUT FOR ALMINUM FLAME

SF20 S After Nut SS (SFN-AX3)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nut for the SF20 series. Using an after nut support together prevents slippage.

 
Part Number
SFN-AX3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 16.50

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) M3

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF20 Series (6mm Groove width Type) Function Conductive
Material Stainless Steel Lock None

Please check the type/dimensions/specifications of the part SFN-AX3 in the SF20 S After Nut SS series.

Products with similar specification

Part Number
SFB-SH5
SFN-AX4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M
(mm)

฿ 16.50

1 Piece(s) Same day M5

฿ 16.50

1 Piece(s) Same day M4