1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maintenance-freelinear bushing housingCHW-MF shapedoublecompactaluminum case (MCHW20MF)

OZK LINEAR BUSH

Maintenance-freelinear bushing housingCHW-MF shapedoublecompactaluminum case (MCHW20MF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· CHW-MF: Maintenance-free, compact housing, double type linear housing MCHW-MF: Rust-proof type
· Due to use of special steel, leakage of grease to the exterior is substantially reduced, enabling a drastic reduction in maintenance costs. 3.7 times more durable than standard type.
· Promotes space saving through use of compact aluminum housing.
· UCHW-MF/UMCHW-MF: Ultra long life (U ultra) maintenance-free/rust-resistant type
· Use ultra long life (ultra) type to realize highest durability and extremely long life.

 
Part Number
MCHW20MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 5,244.05

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 102098[Surface Treatment] Anti-rust Processing20832020-0.01

Loading...

  1. 1

Basic Information

Type Housing Style Standard Outer Cylinder Material Aluminum
Lubrication Type No Accuracy High Grade Ball Recirculating Type Double
Motion Linear Motion Types Housing Type Length Short
Flange Shape - Dust-proof Seal Special seal

Frequently Asked Questions (FAQ)

Question: Are rustproof types available?
Answer: A rustproof type is also available as standard for use in environments requiring corrosion resistance.
Question: Is it compatible with the existing products I am currently using?
Answer: There is no problem because the mounting dimensions of the flange etc. are the same, but the total length dimensions are different.