(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· CH-MF: Maintenance-free, compact housing linear bearing
· MCH-MF: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than standard type.
· Promotes space saving through use of compact aluminum housing.
· UCH-MF/UMCH-MF: Ultra long life (U ultra) maintenance-free/rust-resistant type
· Use ultra long life (ultra) type to realize highest durability and extremely long life.
Part Number |
---|
CH12MF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,650.10 | OZK LINEAR BUSH | 1 Piece(s) | 3 Day(s) | 10 | 12 | 45 | [No Surface Treatment] No | 549 | 430 | -0.009 |
Loading...
Type | Housing | Style | Standard | Outer Cylinder Material | Aluminum |
---|---|---|---|---|---|
Lubrication Type | No | Accuracy | High Grade | Ball Recirculating Type | Single |
Motion | Linear Motion | Types | Housing Type | Length | Short |
Flange Shape | - | Dust-proof Seal | Special seal |
Please check the type/dimensions/specifications of the part CH12MF in the Maintenance-freelinear bushing housingCH-MF shapesinglecompactaluminum case series.
Part Number |
---|
CH10MF |
CH16MF |
CH20MF |
CH25MF |
CH30MF |
CH6MF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,572.22 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 44 | [No Surface Treatment] No | 532 | 430 | -0.009 | ||
฿ 2,163.74 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 55 | [No Surface Treatment] No | 768 | 650 | -0.009 | ||
฿ 2,530.32 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 60 | [No Surface Treatment] No | 1282 | 1010 | -0.01 | ||
฿ 3,251.06 | 1 Piece(s) | 8 Day(s) | 10 | 25 | 78 | [No Surface Treatment] No | 2164 | 1790 | -0.01 | ||
฿ 3,812.07 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 83 | [No Surface Treatment] No | 3245 | 2510 | -0.01 | ||
฿ 1,463.38 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 30 | [No Surface Treatment] No | 218 | 160 | -0.009 |
How can we improve?
How can we improve?