(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFDC-MF: Maintenance-free linear bearings MLFDC-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFDC-MF/UMLFDC-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.
Part Number |
---|
LFDC16MF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,376.46 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 16 | 79 | [No Surface Treatment] No | 28 | 1248 | 1300 | -0.009 |
Loading...
Type | Flange | Flange Type | Center Flanged | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | With center flange |
Length | Standard | Flange Shape | Round-shaped flange | Dust-proof Seal | Special seal |
Please check the type/dimensions/specifications of the part LFDC16MF in the Maintenance-freeflanged linear bushingsLFDC-MF shapedoublecenter positionround shape flange series.
Part Number |
---|
LFDC20MF |
LFDC25MF |
LFDC30MF |
MLFDC16MF |
MLFDC20MF |
MLFDC25MF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,849.95 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 91 | [No Surface Treatment] No | 32 | 2083 | 2020 | -0.01 | ||
฿ 4,095.33 | 1 Piece(s) | 8 Day(s) | 10 | 25 | 123 | [No Surface Treatment] No | 40 | 3517 | 3570 | -0.01 | ||
฿ 5,669.47 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 133 | [No Surface Treatment] No | 45 | 5273 | 5010 | -0.01 | ||
฿ 4,469.04 | 1 Piece(s) | 13 Day(s) | 10 | 16 | 79 | [Surface Treatment] Anti-rust Processing | 28 | 1248 | 1300 | -0.009 | ||
฿ 5,370.68 | 1 Piece(s) | 13 Day(s) | 10 | 20 | 91 | [Surface Treatment] Anti-rust Processing | 32 | 2083 | 2020 | -0.01 | ||
฿ 7,580.95 | 1 Piece(s) | 13 Day(s) | 10 | 25 | 123 | [Surface Treatment] Anti-rust Processing | 40 | 3517 | 3570 | -0.01 |
How can we improve?
How can we improve?