(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFDT-MF: Maintenance-free linear bearings MLFDT-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFDT-MF/UMLFDT-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life. Types with 2 and 4 (B) mount holes are available. Please check the catalog.
[Caution] The product shown in the photograph is the 4 mount hole type. The number of mount holes differs depending on the size (2 or 4). For details, click the catalog tab and check the manufacturer's catalog.
Part Number |
---|
LFDT6MF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,814.10 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 6 | 42 | [No Surface Treatment] No | 12 | 354 | 310 | -0.009 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | Flanged End Face |
Length | Standard | Flange Shape | T-shaped flange | Dust-proof Seal | Special seal |
Please check the type/dimensions/specifications of the part LFDT6MF in the Maintenance-freeflanged linear bushingsLFDT-MF shapedoubleT shaped flange series.
Part Number |
---|
LFDT20MF |
LFDT25MF |
LFDT30MF |
LFDT8MF |
MLFDT10MF |
MLFDT12MF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,741.40 | 1 Piece(s) | 12 Day(s) | 10 | 20 | 91 | [No Surface Treatment] No | 32 | 2083 | 2020 | -0.01 | ||
฿ 3,462.13 | 1 Piece(s) | 8 Day(s) | 10 | 25 | 123 | [No Surface Treatment] No | 40 | 3517 | 3570 | -0.01 | ||
฿ 4,571.91 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 133 | [No Surface Treatment] No | 45 | 5273 | 2010 | -0.01 | ||
฿ 1,886.67 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 52 | [No Surface Treatment] No | 15 | 419 | 450 | -0.009 | ||
฿ 3,076.00 | 1 Piece(s) | 13 Day(s) | 10 | 10 | 64 | [Surface Treatment] Anti-rust Processing | 19 | 865 | 850 | -0.009 | ||
฿ 3,256.91 | 1 Piece(s) | 13 Day(s) | 10 | 12 | 66 | [Surface Treatment] Anti-rust Processing | 21 | 892 | 860 | -0.009 |
How can we improve?
How can we improve?