1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Maintenance-freeflanged linear bushingsLFDK-MF shapedoublerectangular flange (LFDK25MF)

OZK LINEAR BUSH

Maintenance-freeflanged linear bushingsLFDK-MF shapedoublerectangular flange (LFDK25MF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· LFDK-MF: Maintenance-free linear bearings MLFDK-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFDK-MF/UMLFDK-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.

 
Part Number
LFDK25MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 4,095.33

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 1025123[No Surface Treatment] No4035173570-0.01

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Iron Lubrication Type No Accuracy High Grade
Ball Recirculating Type Double Motion Linear Motion Types Flanged End Face
Length Standard Flange Shape Square type flange Dust-proof Seal Special seal

Please check the type/dimensions/specifications of the part LFDK25MF in the Maintenance-freeflanged linear bushingsLFDK-MF shapedoublerectangular flange series.

Frequently Asked Questions (FAQ)

Question: Are rustproof types available?
Answer: A rustproof type is also available as standard for use in environments requiring corrosion resistance.
Question: Is it compatible with the existing products I am currently using?
Answer: There is no problem because the mounting dimensions of the flange etc. are the same, but the total length dimensions are different.

Products with similar specification

Part Number
LFDK16MF
LFDK20MF
LFDK30MF
MLFDK16MF
MLFDK20MF
MLFDK25MF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 2,442.80

1 Piece(s) 8 Day(s) 101679[No Surface Treatment] No2812481300-0.009

฿ 2,849.95

1 Piece(s) 8 Day(s) 102091[No Surface Treatment] No3220832020-0.01

฿ 5,669.47

1 Piece(s) 63 Day(s) 1030133[No Surface Treatment] No4552735010-0.01

฿ 4,101.18

1 Piece(s) 13 Day(s) 101679[Surface Treatment] Anti-rust Processing2812481300-0.009

฿ 4,948.56

1 Piece(s) 13 Day(s) 102091[Surface Treatment] Anti-rust Processing3220832020-0.01

฿ 6,905.53

1 Piece(s) 13 Day(s) 1025123[Surface Treatment] Anti-rust Processing4035173570-0.01