1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Maintenance-freeflanged linear bushingsLFD-MF shapedoubleround flange

Maintenance-freeflanged linear bushingsLFD-MF shapedoubleround flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,376.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· LFD-MF: Maintenance-free linear bearings
· MLFD-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFD-MF/UMLFD-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.

 
Part Number
MLFD16MF
MLFD20MF
MLFD25MF
MLFD30MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 3,431.80

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 101679[Surface Treatment] Anti-rust Processing2812481300-0.009

฿ 4,146.50

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 102091[Surface Treatment] Anti-rust Processing3220832020-0.01

฿ 5,850.19

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 1025123[Surface Treatment] Anti-rust Processing4035173570-0.01

฿ 8,117.84

OZK LINEAR BUSH 1 Piece(s) 63 Day(s) 1030133[Surface Treatment] Anti-rust Processing4552735010-0.01

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Iron Lubrication Type No Accuracy High Grade
Ball Recirculating Type Double Motion Linear Motion Types Flanged End Face
Length Standard Flange Shape Round-shaped flange Dust-proof Seal Special seal