1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Maintenance-freeflanged linear bushingsLF-MF shapesingle round flange (LF16MF)

OZK LINEAR BUSH

Maintenance-freeflanged linear bushingsLF-MF shapesingle round flange (LF16MF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· LF-MF: Maintenance-free linear bearings
· MLF-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULF-MF/UMLF-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.

 
Part Number
LF16MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 1,602.46

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 101648[No Surface Treatment] No28768650-0.009

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Iron Lubrication Type No Accuracy High Grade
Ball Recirculating Type Single Motion Linear Motion Types Flanged End Face
Length Standard Flange Shape Round-shaped flange Dust-proof Seal Special seal

Please check the type/dimensions/specifications of the part LF16MF in the Maintenance-freeflanged linear bushingsLF-MF shapesingle round flange series.

Products with similar specification

Part Number
LF20MF
LF25MF
LF30MF
MLF20MF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 1,865.88

1 Piece(s) 8 Day(s) 102053[No Surface Treatment] No3212821010-0.01

฿ 2,334.43

1 Piece(s) 8 Day(s) 102570[No Surface Treatment] No4021641790-0.01

฿ 2,895.44

1 Piece(s) 11 Day(s) 103075[No Surface Treatment] No4532452510-0.01

฿ 2,289.11

1 Piece(s) 9 Day(s) 102053[Surface Treatment] Anti-rust Processing3212821010-0.01