(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· L-MF: Maintenance-free linear bearings ML-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· UL-MF/UML-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.
Part Number |
---|
L10MF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,076.37 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 10 | 38 | [No Surface Treatment] No | 19 | 532 | 430 | -0.009 |
Loading...
Type | Straight | Style | Standard | Outer Cylinder Material | Iron |
---|---|---|---|---|---|
Lubrication Type | No | Accuracy | High Grade | Ball Recirculating Type | Single |
Motion | Linear Motion | Types | Standard | Length | Standard |
Flange Shape | - | Dust-proof Seal | Special seal |
Please check the type/dimensions/specifications of the part L10MF in the Maintenance-Free Linear Bushing L-MF-Shaped Single series.
Part Number |
---|
L12MF |
L16MF |
L20MF |
L25MF |
L30MF |
L6MF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,076.37 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 39 | [No Surface Treatment] No | 21 | 549 | 430 | -0.009 | ||
฿ 1,179.17 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 48 | [No Surface Treatment] No | 28 | 768 | 650 | -0.009 | ||
฿ 1,333.74 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 53 | [No Surface Treatment] No | 32 | 1282 | 1010 | -0.01 | ||
฿ 1,669.73 | 1 Piece(s) | 8 Day(s) | 10 | 25 | 70 | [No Surface Treatment] No | 40 | 2164 | 1790 | -0.01 | ||
฿ 1,948.66 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 75 | [No Surface Treatment] No | 45 | 3245 | 2510 | -0.01 | ||
฿ 1,003.80 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 26 | [No Surface Treatment] No | 12 | 218 | 160 | -0.009 |
How can we improve?
How can we improve?