(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFW-OH: Standard type, double type round flange with oil hole, aluminum case, linear bearings
· Double type incorporating two linear bearings embedded in an aluminum housing with flange.
· Ideal for vertical axis systems or for when momentary inertia load is in effect.
· MLFW-OH: Rust-resistant type
· ULFW-OH: An ultra long service life type with an incorporated ultra bearing.
· UMLFW-OH: A rust resistant type with an ultra long service life
Part Number |
---|
MLFW16-OH |
MLFW20-OH |
MLFW25-OH |
MLFW30-OH |
MLFW35-OH |
MLFW40-OH |
MLFW50-OH |
UMLFW50-OH |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,848.96 | OZK LINEAR BUSH | 1 Piece(s) | 9 Day(s) | 10 | 16 | 88 | [Surface Treatment] Anti-rust Processing | 42 | 1248 | 1300 | -0.009 | Standard | ||
฿ 5,455.11 | OZK LINEAR BUSH | 1 Piece(s) | 13 Day(s) | 10 | 20 | 98 | [Surface Treatment] Anti-rust Processing | 48 | 2083 | 2020 | -0.01 | Standard | ||
฿ 7,327.67 | OZK LINEAR BUSH | 1 Piece(s) | 13 Day(s) | 10 | 25 | 134 | [Surface Treatment] Anti-rust Processing | 58 | 3517 | 3570 | -0.01 | Standard | ||
฿ 9,426.46 | OZK LINEAR BUSH | 1 Piece(s) | 13 Day(s) | 10 | 30 | 144 | [Surface Treatment] Anti-rust Processing | 65 | 5273 | 5010 | -0.01 | Standard | ||
฿ 11,820.74 | OZK LINEAR BUSH | 1 Piece(s) | 13 Day(s) | 10 | 35 | 158 | [Surface Treatment] Anti-rust Processing | 72 | 5722 | 6180 | -0.012 | Standard | ||
฿ 15,542.08 | OZK LINEAR BUSH | 1 Piece(s) | 33 Day(s) | 10 | 40 | 178 | [Surface Treatment] Anti-rust Processing | 84 | 7872 | 8070 | -0.012 | Standard | ||
฿ 27,214.71 | OZK LINEAR BUSH | 1 Piece(s) | 13 Day(s) | 10 | 50 | 224 | [Surface Treatment] Anti-rust Processing | 102 | 13442 | 12860 | -0.012 | Standard | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 50 | 224 | [Surface Treatment] Anti-rust Processing | 102 | 13442 | 12860 | -0.012 | Ultra series (long life) |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Aluminum | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | Flanged End Face |
Length | Double | Flange Shape | Round-shaped flange | Dust-proof Seal | With double seal |
How can we improve?
How can we improve?