1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flanged linear bushing housingLFWK shapedoublerectangular flangealuminum case (Part Number)

Flanged linear bushing housingLFWK shapedoublerectangular flangealuminum case
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· LFW: Standard type, double type rectangular flange, aluminum case, linear bearings
· Double type incorporating two linear bearings embedded in an aluminum housing with flange.
· Ideal for vertical axis systems or for when momentary inertia load is in effect.
· MLFWK: Rust-resistant type
· ULFWK: An ultra long service life type with an incorporated ultra bearing.
· UMLFWK: A rust resistant type with an ultra long service life

 
Part Number
LFWK30-UU
MLFWK10-UU
ULFWK50-UU
UMLFWK50-UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

฿ 6,471.52

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 1030144[No Surface Treatment] No6552735010-0.01Standard

฿ 3,540.34

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 101068[Surface Treatment] Anti-rust Processing30865850-0.009Standard

฿ 100.00

OZK LINEAR BUSH 1 Piece(s) Quote 1050224[No Surface Treatment] No1021344212860-0.012Ultra series (long life)

฿ 100.00

OZK LINEAR BUSH 1 Piece(s) Quote 1050224[Surface Treatment] Anti-rust Processing1021344212860-0.012Ultra series (long life)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material Aluminum Lubrication Type No Accuracy High Grade
Ball Recirculating Type Double Motion Linear Motion Types Flanged End Face
Length Double Flange Shape Square type flange Dust-proof Seal With double seal