(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFLC: Standard type linear bearing
· MLFLC: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFLC: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFLC: Ultra-long lifetime, (U ultra) rust-proof type.
Part Number |
---|
MLFLC8-UU |
MLFLC13-UU |
UMLFLC6-UU |
UMLFLC8-UU |
UMLFLC13-UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 8 | 66 | [Surface Treatment] Anti-rust Processing | 19 | 419 | 450 | -0.012 | Standard | ||
฿ 7,473.33 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 13 | 90 | [Surface Treatment] Anti-rust Processing | 28 | 902 | 870 | -0.015 | Standard | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 6 | 51 | [Surface Treatment] Anti-rust Processing | 15 | 354 | 310 | -0.012 | Ultra series (long life) | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 8 | 66 | [Surface Treatment] Anti-rust Processing | 19 | 419 | 450 | -0.012 | Ultra series (long life) | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 13 | 90 | [Surface Treatment] Anti-rust Processing | 28 | 902 | 870 | -0.015 | Ultra series (long life) |
Loading...
Type | Flange | Flange Type | Center Flanged | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | With center flange |
Length | Long | Flange Shape | Round-shaped flange | Dust-proof Seal | With double seal |
How can we improve?
How can we improve?