(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFL: Standard type linear bearing
· MLFL: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFL: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFL: Ultra-long lifetime, (U ultra) rust-proof type.
Part Number |
---|
LFL12-UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,904.81 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 12 | 84 | [No Surface Treatment] No | 26 | 892 | 860 | -0.015 | Standard |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | Flanged End Face |
Length | Long | Flange Shape | Round-shaped flange | Dust-proof Seal | With double seal |
Please check the type/dimensions/specifications of the part LFL12-UU in the Flanged linear bushinglongLFL shaperound shape flange with oil hole series.
Part Number |
---|
LFL10-UU |
LFL13-UU |
LFL16-UU |
LFL20-UU |
LFL30-UU |
LFL6-UU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,808.06 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 80 | [No Surface Treatment] No | 23 | 865 | 850 | -0.012 | Standard | ||
฿ 2,596.66 | 1 Piece(s) | Quote | 10 | 13 | 90 | [No Surface Treatment] No | 28 | 902 | 870 | -0.015 | Standard | ||
฿ 2,388.52 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 103 | [No Surface Treatment] No | 32 | 1248 | 1300 | -0.015 | Standard | ||
฿ 2,819.80 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 118 | [No Surface Treatment] No | 40 | 2083 | 2020 | -0.018 | Standard | ||
฿ 5,331.76 | 1 Piece(s) | 8 Day(s) | 10 | 30 | 182 | [No Surface Treatment] No | 52 | 5273 | 5010 | -0.018 | Standard | ||
฿ 1,457.33 | 1 Piece(s) | 8 Day(s) | 10 | 6 | 51 | [No Surface Treatment] No | 15 | 354 | 310 | -0.012 | Standard |
How can we improve?
How can we improve?