(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFDTB: Standard type linear bearing
· MLFDTB: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFDTB: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFDTB: Ultra-long lifetime, (U ultra) rust-proof type.
[Caution] The product shown in the photograph is the 4 mount hole type. The number of mount holes differs depending on the size (2 or 4). For details, click the catalog tab and check the manufacturer's catalog.
Part Number |
---|
LFDTB6-UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,439.19 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 6 | 35 | [No Surface Treatment] No | 12 | 354 | 310 | -0.009 | Standard |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | With Pilot Flange |
Length | Double | Flange Shape | T-shaped flange | Dust-proof Seal | With double seal |
Please check the type/dimensions/specifications of the part LFDTB6-UU in the Flanged Linear Bushings LFDTB-Shaped Double Boss-Positioned T-Shaped Flange series.
Part Number |
---|
LFDTB16-UU |
LFDTB16B-UU |
LFDTB20-UU |
LFDTB8-UU |
MLFDTB10-UU |
MLFDTB12-UU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,953.18 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 68 | [No Surface Treatment] No | 28 | 1248 | 1300 | -0.009 | Standard | ||
฿ 1,953.18 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 68 | [No Surface Treatment] No | 28 | 1248 | 1300 | -0.009 | Standard B | ||
฿ 2,403.69 | 1 Piece(s) | 8 Day(s) | 10 | 20 | 80 | [No Surface Treatment] No | 32 | 2083 | 2020 | -0.01 | Standard | ||
฿ 1,445.23 | 1 Piece(s) | 8 Day(s) | 10 | 8 | 45 | [No Surface Treatment] No | 15 | 419 | 450 | -0.009 | Standard | ||
฿ 3,287.07 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 55 | [Surface Treatment] Anti-rust Processing | 19 | 865 | 850 | -0.009 | Standard | ||
฿ 3,606.68 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 57 | [Surface Treatment] Anti-rust Processing | 21 | 892 | 860 | -0.009 | Standard |
How can we improve?
How can we improve?