1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Bushing With Flange, Double LFDKB Type, Boss Position, Rectangular Flange (LFDKB10-UU)

OZK LINEAR BUSH

Linear Bushing With Flange, Double LFDKB Type, Boss Position, Rectangular Flange (LFDKB10-UU)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· LFDKB: Standard type linear bearing
· MLFDKB: A rust-prevention type that uses stainless steel to achieve a high rust-prevention effect and affordable cost.
· ULFDKB: Ultra-long-lifespan (U ultra) type with high tolerance to moment loads and an ultra-long service lifespan that is 18.5 times that of the standard type.
· UMLFDKB: Ultra-long lifespan (U ultra) rust-proof type.

 
Part Number
LFDKB10-UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

฿ 1,554.08

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 101055[No Surface Treatment] No19865850-0.009Standard

Loading...

  1. 1

Basic Information

Type Flange Flange Type Pilot Flange Style Standard
Outer Cylinder Material Iron Lubrication Type No Accuracy High Grade
Ball Recirculating Type Double Motion Linear Motion Types With Pilot Flange
Length Double Flange Shape Square type flange Dust-proof Seal With double seal

Please check the type/dimensions/specifications of the part LFDKB10-UU in the Linear Bushing With Flange, Double LFDKB Type, Boss Position, Rectangular Flange series.

Products with similar specification

Part Number
LFDKB13-UU
LFDKB16-UU
LFDKB20-UU
LFDKB25-UU
LFDKB30-UU
LFDKB35-UU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

฿ 1,814.10

1 Piece(s) 8 Day(s) 101360[No Surface Treatment] No23902870-0.009Standard

฿ 2,068.08

1 Piece(s) 8 Day(s) 101668[No Surface Treatment] No2812481300-0.009Standard

฿ 2,560.49

1 Piece(s) 8 Day(s) 102080[No Surface Treatment] No3220832020-0.01Standard

฿ 3,600.83

1 Piece(s) 8 Day(s) 1025112[No Surface Treatment] No4035173570-0.01Standard

฿ 4,994.05

1 Piece(s) 8 Day(s) 1030122[No Surface Treatment] No4552735010-0.01Standard

฿ 6,755.13

1 Piece(s) 8 Day(s) 1035134[No Surface Treatment] No5257226180-0.012Standard