(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· ULFD: Ultra long-life (U ultra) linear bearing, long-life type with high tolerance of moment loads and lifetime that is 18.5 times that of the standard type.
· UMLFD: Ultra-long life (Ultra) rust-proof type
Part Number |
---|
UMLFD50-UU |
UMLFD60-UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 50 | 192 | 80 | 13442 | 12860 | -0.012 | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 60 | 209 | 90 | 16000 | 14540 | -0.015 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Outer Cylinder Surface Treatment | Anti-rust Processing | Lubrication Type | No |
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear Motion |
Types | Flanged End Face | Length | Double | Flange Shape | Round-shaped flange |
Specifications | Ultra series (long life) | Dust-proof Seal | With double seal |
How can we improve?
How can we improve?