(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· LFB: Standard type linear bearing
· MLFB: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFB: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFB: Ultra-long lifetime, (U ultra) rust-proof type.
Part Number |
---|
LFB8-UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 677.26 | OZK LINEAR BUSH | 1 Piece(s) | 8 Day(s) | 10 | 8 | 24 | [No Surface Treatment] No | 15 | 258 | 220 | -0.009 |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | With Pilot Flange |
Length | Standard | Flange Shape | Round-shaped flange | Specifications | Standard |
Dust-proof Seal | With double seal |
Please check the type/dimensions/specifications of the part LFB8-UU in the Flanged Linear Bushings LFB-Shaped Single Boss-Positioned Round-Shaped Flanges series.
Part Number |
---|
LFB16-UU |
LFB20-UU |
LFB25-UU |
MLFB10-UU |
MLFB12-UU |
MLFB13-UU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 907.05 | 1 Piece(s) | 8 Day(s) | 10 | 16 | 37 | [No Surface Treatment] No | 28 | 768 | 650 | -0.009 | ||
฿ 1,085.82 | 1 Piece(s) | 10 Day(s) | 10 | 20 | 42 | [No Surface Treatment] No | 32 | 1282 | 1010 | -0.01 | ||
฿ 1,505.73 | 1 Piece(s) | 3 Day(s) | 10 | 25 | 58 | [No Surface Treatment] No | 40 | 2164 | 1790 | -0.01 | ||
฿ 1,656.88 | 1 Piece(s) | 8 Day(s) | 10 | 10 | 29 | [Surface Treatment] Anti-rust Processing | 19 | 532 | 430 | -0.009 | ||
฿ 1,741.54 | 1 Piece(s) | 8 Day(s) | 10 | 12 | 30 | [Surface Treatment] Anti-rust Processing | 21 | 549 | 430 | -0.009 | ||
฿ 1,886.67 | 1 Piece(s) | 8 Day(s) | 10 | 13 | 32 | [Surface Treatment] Anti-rust Processing | 23 | 555 | 440 | -0.009 |
How can we improve?
How can we improve?