(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· ULFK: Ultra-Lifespan (Ultra Series) linear bearing ultra-lifespan (Ultra) type that is robust against moment load and 18.5 times longer lifespan than standard type.
· UMLFK: Ultra-long lifespan, rust-prevention type
Part Number |
---|
UMLFK50-UU |
UMLFK60-UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 50 | 100 | 80 | 8272 | 6430 | -0.012 | ||
฿ 100.00 | OZK LINEAR BUSH | 1 Piece(s) | Quote | 10 | 60 | 110 | 90 | 9847 | 7270 | -0.015 |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | Iron | Outer Cylinder Surface Treatment | Anti-rust Processing | Lubrication Type | No |
Accuracy | High Grade | Ball Recirculating Type | Single | Motion | Linear Motion |
Types | Flanged End Face | Length | Standard | Flange Shape | Square type flange |
Specifications | Ultra series (long life) | Dust-proof Seal | With double seal |
How can we improve?
How can we improve?