1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Linear bushingEurope sizeLE shape

OZK LINEAR BUSH

Linear bushingEurope sizeLE shape
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,423.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· LE: Standard type European size linear bearing
· ULE: Ultra long-life (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type. 

 
Part Number
ULE16-UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,423.69

OZK LINEAR BUSH 1 Piece(s) 33 Day(s) 10

Loading...

  1. 1

Basic Information

Type Straight Inscribed Circle Dia. dr(Ø) 16 Overall Length L(mm) 36
Style Standard Outer Cylinder Material Iron Outer Cylinder Surface Treatment No
Outer Dia. D(Ø) 26 Lubrication Type No Accuracy High Grade
Ball Recirculating Type Single Motion Linear Motion Types Standard
Length Standard Basic Load Rating: Dynamic Load (Details)(N) 768 Basic Load Rating: Static Load(N) 650
Inscribed Circle Dia. Tolerance (Negative Side)(mm) -0.001 Flange Shape Cylinder Specifications Ultra series (long life)
Dust-proof Seal With double seal

Please check the type/dimensions/specifications of the part ULE16-UU in the Linear bushingEurope sizeLE shape series.