1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rust-Prevention Type Linear Bearing, UML Series (ML6-UU)

OZK LINEAR BUSH

Rust-Prevention Type Linear Bearing, UML Series (ML6-UU)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· UL: Ultra-Lifespan (Ultra Series) linear bearing ultra-lifespan (Ultra) type that is robust against moment load and 18.5 times longer lifespan than standard type.
· UML: A rust-prevention type with an ultra long service lifespan

 
Part Number
ML6-UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Length Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

฿ 701.45

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 1061912Standard218160-0.009Standard

Loading...

  1. 1

Basic Information

Type Straight Style Standard Outer Cylinder Material Iron
Outer Cylinder Surface Treatment Anti-rust Processing Lubrication Type No Accuracy High Grade
Ball Recirculating Type Single Motion Linear Motion Types Standard
Flange Shape Cylinder Dust-proof Seal With double seal

Please check the type/dimensions/specifications of the part ML6-UU in the Rust-Prevention Type Linear Bearing, UML Series series.

Products with similar specification

Part Number
ML16-UU
ML20-UU
ML25-UU
ML8A-UU
ML8B-UU
UML8B-UU
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Length Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Specifications

฿ 900.27

1 Piece(s) 3 Day(s) 10163728Standard768650-0.009Standard

฿ 1,164.43

1 Piece(s) 3 Day(s) 10204232Standard12821010-0.01Standard

฿ 1,689.16

1 Piece(s) Same day 10255940Standard21641790-0.01Standard

฿ 694.67

1 Piece(s) 3 Day(s) 1081715Standard14290-0.009Standard

฿ 706.76

1 Piece(s) 3 Day(s) 1082415Medium Long258220-0.009Standard

฿ 1,148.93

1 Piece(s) 3 Day(s) 1082415Medium Long258220-0.009Ultra series (long life)