Aluminum Structural Framing, SF Common Parts, Bracket Material UF-H51/51 (Length Cut Per Customer Request)

Caution
Product Description
[Features]
・ The safety fence can be easily installed just by connecting standard fences.
・ If the standard product is too short for the space, a dimension-specified product (only the width of the standard product is changed) can be offered.
・ The frame color can be selected from 2 types of silver and yellow.
・ As for the surface material, the manufacturer has standardized a combination of 13 patterns from wire mesh to resin panel.
・ By using aluminum extrusion dedicated for safety fences, a safety fence at reasonable cost with superior strength can be implemented.
・ As it is a safety fence made of aluminum, it has excellent aesthetics and environment.
・ A standard lineup of safety equipment that complies with safety standards.
・ Dedicated mounting brackets are also available, making it easy to mount on the door.