1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

777R Weighted Door Roller, Car Only

DOOR WHEELS

777R Weighted Door Roller, Car Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·It can be used for both angle rails and flat bars.
·With angle rails, the distance between the rail and the car is 1.5 mm, which reduces the load weight.
·It is not a replacement door roller for No. 777.
[Applications]
·Door rollerl for sliding doors.

 
Part Number
777R-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 641.56

DOOR WHEELS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Car Material Cast Iron Type Heavy-Duty Door Roller Wheel Shape Groove R Roller Model
Wheel Material Metal Wheel Diameter(φ) 50 Surface Treatment Parkerizing
Roller Outer Diameter(mm) 50

Please check the type/dimensions/specifications of the part 777R-50 in the 777R Weighted Door Roller, Car Only series.