1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

772-N Silent Door Roller

DOOR WHEELS

772-N Silent Door Roller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage] Use a V type flat rail (no. 945/946).

 
Part Number
772N-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 450.52

DOOR WHEELS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Surface Treatment Honing
Roller Outer Diameter(mm) 36 Length(mm) 75