(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connecting Shape | Plug | Connection Type | Pitch (Terminal) | Material | Steel |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | no manufacturer restrictions | Type | Fitting |
Surface Treatment | No | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part S25C-PTBPU-10 in the High-Pressure Screw Fitting, 114SS Plug S25C series.
Part Number |
---|
S25C-PTBPU-15 |
S25C-PTBPU-20 |
S25C-PTBPU-25 |
S25C-PTBPU-32 |
S25C-PTBPU-40 |
S25C-PTBPU-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M1 | Max. Operating Pressure (MPa) | Divisions of Max. Operating Pressure |
---|---|---|---|---|---|---|---|
฿ 131.10 | 1 Piece(s) | 6 Day(s) | 1/2B(15A) | 2 | 2.0Mpa or Less | ||
฿ 218.00 | 1 Piece(s) | 6 Day(s) | 3/4B(20A) | 3.5 | than 2.0Mpa | ||
฿ 317.09 | 1 Piece(s) | 6 Day(s) | 1B(25A) | 3.5 | than 2.0Mpa | ||
฿ 333.85 | 1 Piece(s) | 6 Day(s) | 1 1/4B(32A) | 3.5 | than 2.0Mpa | ||
฿ 437.00 | 1 Piece(s) | 6 Day(s) | 1 1/2B(40A) | 6.0 | than 2.0Mpa | ||
฿ 686.50 | 1 Piece(s) | 6 Day(s) | 2B(50A) | 6.0 | than 2.0Mpa |
How can we improve?
How can we improve?