(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Panel guard with thickness of 1 mm and compatible panel width of 3.5 to 5.5 mm.
Part Number |
---|
SFF-K34/L[50-3000/0.1]/K |
SFF-K34/L[50-3000/0.1]/K-[DVS,DVW] |
SFF-K34/L[50-3000/0.1]/K[DVS,DVW] |
SFF-K54/L[50-3000/0.1] |
SFF-K54/L[50-3000/0.1]/K |
SFF-K54/L[50-3000/0.1]/K-[DVS,DVW] |
SFF-K54/L[50-3000/0.1]/K[DVS,DVW] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | (1) Length (mm) |
---|---|---|---|---|---|---|
- | SUS SPECIAL ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 50 ~ 3000 | ||
- | SUS SPECIAL ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 50 ~ 3000 | ||
- | SUS SPECIAL ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 50 ~ 3000 | ||
- | SPECIAL ALMINUM FLAME | 1 Piece(s) | 45 Day(s) | 50 ~ 3000 | ||
- | SUS SPECIAL ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 50 ~ 3000 | ||
- | SUS SPECIAL ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 50 ~ 3000 | ||
- | SUS SPECIAL ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 50 ~ 3000 |
Loading...
Material | A6063SS-T5 | Surface Treatment | Alumite | Applicable Panel Width(mm) | 5.5 |
---|---|---|---|---|---|
Thickness(mm) | 1 | Guard Height(mm) | 21 | Additional Work | No |
How can we improve?
How can we improve?