1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Pressure Screw Fitting, 101SS 90° Elbow, S25C (S25C-PTB90E-8)

FJZ FITTING

High-Pressure Screw Fitting, 101SS 90° Elbow, S25C (S25C-PTB90E-8)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
S25C-PTB90E-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure

฿ 193.60

FJZ FITTING 1 Piece(s) 6 Day(s) 1/4B(8A)1.52.0Mpa or Less

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Applicable Fluid no manufacturer restrictions Type Fitting
Surface Treatment No Interior Resin Lining No

Please check the type/dimensions/specifications of the part S25C-PTB90E-8 in the High-Pressure Screw Fitting, 101SS 90° Elbow, S25C series.

Products with similar specification

Part Number
S25C-PTB90E-10
S25C-PTB90E-15
S25C-PTB90E-20
S25C-PTB90E-25
S25C-PTB90E-32
S25C-PTB90E-40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)
Divisions of Max. Operating Pressure

฿ 308.30

1 Piece(s) Same day 3/8B(10A)22.0Mpa or Less

฿ 239.85

1 Piece(s) 6 Day(s) 1/2B(15A)22.0Mpa or Less

฿ 298.79

1 Piece(s) 6 Day(s) 3/4B(20A)3.5than 2.0Mpa

฿ 407.54

1 Piece(s) 6 Day(s) 1B(25A)3.5than 2.0Mpa

฿ 642.80

1 Piece(s) 6 Day(s) 1 1/4B(32A)3.5than 2.0Mpa

฿ 818.60

1 Piece(s) 6 Day(s) 1 1/2B(40A)6.0than 2.0Mpa