1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Catch, MC-383

CATCHES

Magnetic Catch, MC-383
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 241.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For furniture / steel cabinet

Part Number
MC383
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 241.05

CATCHES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Retaining Force(N) 29.4
Length L(mm) 50 Width W(mm) 17 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3 Magnet Square Mounting Surface A Catch Plate Presence
Operating Environment Standard Body Material Steel plate Main Body Surface Treatment No
Attraction Plate Surface Material Steel Attraction Plate Surface Treatment Chrome Plating