1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnetic Catch, MC-04

CATCHES

Magnetic Catch, MC-04
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 60.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Uses] For small cabinet, steel furniture, etc.

Part Number
MC04-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 60.00

CATCHES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Retaining Force(N) 19.6
Length L(mm) 42.5 Width W(mm) 12 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.1 Magnet Square Mounting Surface B Catch Plate Presence
Operating Environment Standard Body Material Polypropylene Resin Main Body Surface Treatment No
Attraction Plate Surface Material Steel Attraction Plate Surface Treatment Chrome Plating Color White

Please check the type/dimensions/specifications of the part MC04-1 in the Magnetic Catch, MC-04 series.