1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lock Nut for High Speed / Heavy Weight

NSK SUPPORT UNIT

Lock Nut for High Speed / Heavy Weight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,853.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A lock nut that is dedicated for mounting ball screw support shafts with a small incline for high speed / heavy loads

 
Part Number
WBK20L-31H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,853.15

NSK SUPPORT UNIT 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Related Components Shape Round shape Mounting Method Side mounting
Shaft Dia. d(Ø) M20 Surface Treatment Black Oxide Coating Support Material Steel
Thickness B(mm) 18 Outer Dia. D(Ø) 40 Width W(mm) 36
Pitch(mm) 1

Please check the type/dimensions/specifications of the part WBK20L-31H in the Lock Nut for High Speed / Heavy Weight series.