(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A dedicated lock nut for mounting ball screw support shafts with a small incline for light loads
Part Number |
---|
WBK06L-01 |
WBK08L-01 |
WBK10L-01 |
WBK12L-01 |
WBK15L-01 |
WBK25L-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Thickness B (mm) | Outer Dia. D (Ø) | Width W (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 331.71 ฿ 199.16 | NSK SUPPORT UNIT | 1 Piece(s) | Same day | 10 | M6 | 5 | 14.5 | 12 | 0.75 | ||
฿ 331.71 ฿ 199.16 | NSKSUPPORTUNIT | 1 Piece(s) | Same day | 10 | M8 | 6.5 | 17 | 14 | 1 | ||
฿ 352.88 | NSK SUPPORT UNIT | 1 Piece(s) | 3 Day(s) | 10 | M10 | 8 | 20 | 17 | 1 | ||
฿ 358.33 | NSK SUPPORT UNIT | 1 Piece(s) | 3 Day(s) | 10 | M12 | 8 | 22 | 19 | 1 | ||
฿ 331.71 | NSK SUPPORT UNIT | 1 Piece(s) | Same day | 10 | M15 | 10 | 25 | 22 | 1 | ||
฿ 465.82 | NSK SUPPORT UNIT | 1 Piece(s) | 5 Day(s) | 10 | M25 | 16 | 42 | 36 | 1.5 |
Loading...
Type | Related Components | Shape | Round shape | Mounting Method | Side mounting |
---|---|---|---|---|---|
Surface Treatment | Black Oxide Coating | Support Material | Steel |
How can we improve?
How can we improve?