(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses a thrust angular ball bearing of high rigidity and high-accuracy having ideal structure and functionality
Part Number |
---|
WBK08S-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Surface Treatment | Shaft Height H (mm) | Thickness B (mm) | Width W (mm) | Basic Load Rating: Dynamic Load (N) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,071.70 | NSK SUPPORT UNIT | 1 Piece(s) | 5 Day(s) | 10 | 6 | Black Oxide Coating | 17 | 15 | 52 | 2260 | General |
Loading...
Type | Support Side | Shape | Square type | Mounting Method | With Chamfer Mounting |
---|---|---|---|---|---|
Bearing Type | Angular Contact Bearing | Bearing Grade | Class 4 | Support Material | Steel |
Please check the type/dimensions/specifications of the part WBK08S-01 in the Support Side Support Unit (Square) (for Small Size Equipment and Light Loads) series.
Part Number |
---|
WBK10S-01 |
WBK10S-01C |
WBK12S-01 |
WBK12S-01B |
WBK12SF-01 |
WBK15S-01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Dia. d (Ø) | Surface Treatment | Shaft Height H (mm) | Thickness B (mm) | Width W (mm) | Basic Load Rating: Dynamic Load (N) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,109.35 | 1 Piece(s) | 5 Day(s) | 10 | 8 | Black Oxide Coating | 25 | 20 | 70 | 3300 | General | ||
฿ 2,494.42 | 1 Piece(s) | 3 Day(s) | 10 | 8 | [Low Temperature Black Chrome Plating] Low Temperature Chrome Plating | 25 | 20 | 70 | 3300 | Clean | ||
฿ 2,566.18 | 1 Piece(s) | Same day | 10 | 10 | Black Oxide Coating | 25 | 20 | 70 | 4550 | General | ||
฿ 2,147.00 | 1 Piece(s) | 8 Day(s) | 10 | 10 | Black Oxide Coating | 20 | 20 | 70 | 4550 | Low type | ||
฿ 2,566.18 | 1 Piece(s) | 17 Day(s) | 10 | 12 | Black Oxide Coating | 25 | 20 | 70 | 5100 | - | ||
฿ 2,457.20 | 1 Piece(s) | Same day | 10 | 15 | Black Oxide Coating | 30 | 20 | 80 | 5600 | General |
How can we improve?
How can we improve?