1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light-Load Support Unit for Small Devices, Fixing-Side Support Unit (Circular Type)

Light-Load Support Unit for Small Devices, Fixing-Side Support Unit (Circular Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,137.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The high-rigidity angular ball bearing is adjusted to the optimal preload on the fixed side and assembled with the optimal amount of grease sealed within

 
Part Number
WBK04-11M
WBK06-11
WBK06-11M
WBK08-11SALE
WBK08-11B
WBK08-11C
WBK10-11SALE
WBK10-11C
WBK12-11
WBK12-11C
WBK15-11
WBK15-11C
WBK20-11
WBK25-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shaft Dia. d
(Ø)
Surface Treatment Thickness B
(mm)
Outer Dia. D
(Ø)
Width W
(mm)
Basic Load Rating: Dynamic Load
(N)
Application

฿ 4,137.78

NSK SUPPORT UNIT 1 Piece(s) 13 Day(s) 10Round-shaped, 2 Set Screw Flats4Black Oxide Coating13.526141470General

฿ 4,408.10

NSK SUPPORT UNIT 1 Piece(s) 5 Day(s) 10Round shape6Black Oxide Coating2035282670General

฿ 4,137.78

NSK SUPPORT UNIT 1 Piece(s) 13 Day(s) 10Round-shaped, 2 Set Screw Flats6Black Oxide Coating1734192760General

฿ 4,750.00

฿ 2,590.18

NSKSUPPORTUNIT 1 Piece(s) Same day 10Round shape8Black Oxide Coating2343354400General

฿ 4,456.38

NSK SUPPORT UNIT 1 Piece(s) 13 Day(s) 10Round shape8Black Oxide Coating25.552426600High load

฿ 4,890.15

NSK SUPPORT UNIT 1 Piece(s) 13 Day(s) 10Round shape8[Low Temperature Black Chrome Plating] Low Temperature Chrome Plating2343353100Clean

฿ 4,977.48

฿ 2,736.12

NSKSUPPORTUNIT 1 Piece(s) Same day 10Round shape10Black Oxide Coating2752426600General

฿ 5,063.78

NSK SUPPORT UNIT 1 Piece(s) 13 Day(s) 10Round shape10[Low Temperature Black Chrome Plating] Low Temperature Chrome Plating2752424250Clean

฿ 4,977.48

NSKSUPPORTUNIT 1 Piece(s) Same day 10Round shape12Black Oxide Coating2754447100General

฿ 5,063.78

NSK SUPPORT UNIT 1 Piece(s) 13 Day(s) 10Round shape12[Low Temperature Black Chrome Plating] Low Temperature Chrome Plating2754444700Clean

฿ 5,888.73

NSKSUPPORTUNIT 1 Piece(s) Same day 10Round shape15Black Oxide Coating3263527600General

฿ 6,047.65

NSK SUPPORT UNIT 1 Piece(s) 13 Day(s) 10Round shape15[Low Temperature Black Chrome Plating] Low Temperature Chrome Plating3263525100Clean

฿ 8,649.57

NSKSUPPORTUNIT 1 Piece(s) Same day 10Round shape20Black Oxide Coating52856817900General

฿ 10,848.00

NSKSUPPORTUNIT 1 Piece(s) Same day 10Round shape25Black Oxide Coating57987920200General

Loading...

  1. 1

Basic Information

Type Fixed Side Mounting Method Side mounting Bearing Type Angular Contact Bearing
Bearing Grade Class 4 Support Material Steel