1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Both end micro heaters

JUT MICROHEATER

Both end micro heaters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,655.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The heating element can be bent or wound as desired for mounting even on complex-shaped workpieces.

Part Number
MRM100-1000-3-4000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,655.26

JUT MICROHEATER 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage (Range)(V) 100 Rated Capacity (Range)(W) 600~ Electric Power(W) 1000
Heating (sheath) element regular limit(℃) 600 Sleeve element heat-tolerant temperature(℃) 200 Electric Power Density(cm2) 2.5
Sheath Material SUS316 Sleeve element material SUS304 Lead material Nickel
Sheath O.D. φ3.2 Sleeve treatment Moisture-proofed

Please check the type/dimensions/specifications of the part MRM100-1000-3-4000 in the Both end micro heaters series.