(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
K Thermocouples with Terminal Boxes
These Temperature Sensors Thermocouple type K are commonly used in manufacturing, plants and piping system
[Feature]
● Sheath Outer Diameter (mm.) : 6.4
● Probe Length (mm.) : 50, 100, and 200
● Temperature Sensors : Thermocouple Type K
● Wire Length (m.): No
● Temperature Range (°C) : 0-800
● Fixing Screw Size: 1/2
● Material :
Terminal - Aluminum Casting
Sheath - SUS316
[Application]
It is used in a variety of application such as manufacturing, plants and piping system, and so on.
Type | Thermocouple | Thermocouple Type | K | Sheath, Protecting Tube Material | SUS316 |
---|---|---|---|---|---|
Temperature Measurement Contact Point | Isolated Neutral | Terminal Box | Sealed | Fixing Screw | PT3/8 |
Tolerance | JIS Class 2 | Number of devices | 1 | Terminal | M4×2 |
Sheath outer diameter / shape | φ6.4, straight | Sheath common limit | 800℃ | Lead wire / compensatory lead wire | No |
Please check the type/dimensions/specifications of the part TSK605K in the K Thermocouples with Terminal Boxes series.
Part Number |
---|
TSK610K |
TSK620K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship |
---|---|---|---|---|
฿ 2,593.56 | 1 Piece(s) | 3 Day(s) | ||
฿ 2,537.23 | 1 Piece(s) | 3 Day(s) |
How can we improve?
How can we improve?