Small terminal box K thermocouple

Brand :
JUST

Caution

    Product Description

    Small terminal box K thermocouple
    These Temperature Sensors Thermocouple type K are commonly used in manufacturing, plants and piping system
    [Feature]
    ● Sheath Outer Diameter (mm.) : 6.4
    ● Probe Length (mm.) : 50, 100, 200, 300, and 500
    ● Temperature Sensors : Thermocouple Type K
    ● Wire Length (m.): No
    ● Temperature Range (°C) : 0-800
    ● Fixing Screw Size: PT3/8
    ● Material :
    Terminal - Aluminum Casting
    Sheath - SUS316
    [Application]
    It is used in a variety of application such as manufacturing, plants and piping system, and so on.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small terminal box K thermocouple | JUST | MISUMI Thailand