1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature regulators/ Controllers (single-phase source)

JUT TEMPERATURE REGULATER

Temperature regulators/ Controllers (single-phase source)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,748.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Temperature regulators/ Controllers (single-phase source)
Temperature controllers are devices used to adjust the temperature of the controlled device to the set target temperature
[Feature]
● Dimension (Width X Length X Depth) (mm.) : 93 x 135 x 145
● Control Method : PID control mode (SSR built-in)
● Input : Thermocouple or RTD
● Maximum connection current capacity : 15A (Resistive Load)
● Power Supply Voltage : AC95-240V
[Application]
It is used to adjust the temperature of the controlled device to the set target temperature

Part Number
TDJS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,748.42

JUT TEMPERATURE REGULATER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Control Method PID control mode (SSR built-in) Number of Control Points 1 Maximum connection current capacity 15A (Resistive Load)
Number of Channels 1 points Input Type Thermocouple or RTD Display Breakdown Capability 0.1 or 1
Accessory Power supply / ground wire Ambient temperature and humidity range 0 - 50°C, 20 - 90% RH (non-condensing) Storage ambient temperature and humidity range -25 - 70°C, 5 - 95% RH (no icing or condensation)

Please check the type/dimensions/specifications of the part TDJS in the Temperature regulators/ Controllers (single-phase source) series.