1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheathed Heaters for Liquid Heating (PTFE coating)

Sheathed Heaters for Liquid Heating (PTFE coating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,408.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can be used for heating metal ions and chemicals prone to corrosion.

Part Number
LYF-1B
LYT-1B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSheath Shape

฿ 13,367.46

JUT SHEATHED HEATER 1 Piece(s) 5 Day(s) Square shape

฿ 11,408.22

JUT SHEATHED HEATER 1 Piece(s) 9 Day(s) Straight

Loading...

  1. 1

Basic Information

Length L(mm) 340 Heating element regular limit(℃) 80 Heater material Copper (nickel plating)
Coating / support material PTFE Hook Material SUS304 Power Cord(sq) VCTF 1.25
Power cord length(m) 2 Heater finished outer diameter(φ) 11