1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One Row 1 Level Shooter

SUS PIPE FLAME UNIT

One Row 1 Level Shooter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Simple rack.
[Features]
· Frame: green frame
· Connectors: outer type multi-connector, outer type angle connector
· Legs: Foot connector M12, resin type, ø75 (75 mm diameter) caster, with 4 brakes
· Sliding part: Roller conveyor, roller conveyor hook
[Applications]
· Can be used as a shooter.

 
Part Number
GFM-C00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,166.67

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Unit shape Shooter Dimensions 1065mm(L)x533mm(W)x800mm(H)

Please check the type/dimensions/specifications of the part GFM-C00 in the One Row 1 Level Shooter series.