1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4WS Standard Platform Truck

SUS PIPE FLAME UNIT

4WS Standard Platform Truck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 105,840.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

When linked, all the linked platform trucks turn in similar trajectory and reduce passage space.
[Features]
· Achieved short turning radius by interlocking front and back wheels.
· When linked and used, all the linked platform trucks turn in similar trajectory and reduce passage space.
· When detached, it becomes a platform truck with fixed front and free back which can be used as a hand truck.
· Size: W710 × D1,200 × H270 mm (Height of trolley that is pushed by hands is 1,060 mm).
· Load capacity: 200 kg. Towing speed: 10 km/h or less. Rotation radius: R750. Weight: 45 kg.

 
Part Number
GFW-363
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 105,840.35

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Unit shape Hand Truck Dimensions 1661.8mm(L)x700mm(W)x1065mm(H)

Please check the type/dimensions/specifications of the part GFW-363 in the 4WS Standard Platform Truck series.