1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flip-Up Platform truck Hammer Lock GFM-442

SUS PIPE FLAME UNIT

Flip-Up Platform truck Hammer Lock GFM-442
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Long platform truck with hammer lock
[Features]
・ Frame: Green Frame, Green Frame L slot
・ Connector: Multi-connector inner type, multi-connector outer type, angle connector inner type
・ Legs: ø100 swivel caster brake × 2, ø100 fixed caster × 2, hammer lock 100
[Applications]
・ Convenient as a long platform truck.

 
Part Number
GFM-440
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,500.00

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Unit shape Hand Truck Dimensions 900mm(L)x600mm(W)x880mm(H) Specifications With Hammer Lock

Please check the type/dimensions/specifications of the part GFM-440 in the Flip-Up Platform truck Hammer Lock GFM-442 series.