1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cart B Work Board Hammer Lock Type

SUS PIPE FLAME UNIT

Cart B Work Board Hammer Lock Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Please contact us separately in case conductive specifications are required.

 
Part Number
GFM-420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,166.67

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Unit shape Hand Truck Dimensions 600mm(W)x400mm(D)x810mm(H)

Please check the type/dimensions/specifications of the part GFM-420 in the Cart B Work Board Hammer Lock Type series.