1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Platform Truck B Stainless Steel Panel GFM Series

SUS PIPE FLAME UNIT

Platform Truck B Stainless Steel Panel GFM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A pipe frame / Green Frame unit with an ideal system for cell production.
[Features]
・ Frame: Green Frame G, Green Frame, Green Frame F50
・ Connector: Multi-connector inner type G / free connector inner type
・ Cross connector / multi connector inner type.
・ Top panel: Work board t = 16.5 (particle board + rubber mat), for board holder G inner
・ Legs: Foot connector M16G + ø100 (diameter: 100 mm) caster M16 × 2 + Same caster with brake × 2
[Applications]
・ Convenient as a workbench.

 
Part Number
GFM-224
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,833.33

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Unit shape Workbenches Dimensions 1200mm(W)

Please check the type/dimensions/specifications of the part GFM-224 in the Platform Truck B Stainless Steel Panel GFM Series series.