1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Workbench B High Stiffness Type for Mobile Work GFM Series (Part Number)

SUS PIPE FLAME UNIT

Workbench B High Stiffness Type for Mobile Work GFM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pipe frame / Green Frame unit with a load capacity of 130 kg.
[Features]
・ Frame: Green Frame G / Green Frame
・ Connector: Multi-connector inner type G / free connector inner type
・ Top plate/shelf: Work board t = 16.5 (particle board + rubber mat), for board holder G inner
・ Legs: Foot connector M16G + ø100 caster M16 × 2 + Same caster with brake × 2
[Applications]
・ Convenient as a workbench.

 
Part Number
GFM-217
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,833.33

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Unit shape Workbenches Dimensions 900mm(W)

Please check the type/dimensions/specifications of the part GFM-217 in the Workbench B High Stiffness Type for Mobile Work GFM Series series.