1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Type Wrench

Thin Type Wrench
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 89.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tool for mounting threaded stem casters and frame casters.
[Features]
· Weight: 81 g (A) 92 g (B) 105 g (C) 102 g (D)
[Applications]
· Used for mounting threaded stem casters and frame casters.

 
Part Number
GFG-000
GFG-001SALE
GFG-073
GFG-209
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 89.88

SUS CONSTRUCTED TOOLS 1 Piece(s) Same day For ⌀50/⌀75 casters

฿ 94.97

฿ 57.09

SUS CONSTRUCTED TOOLS 1 Piece(s) Same day For casters ⌀100/⌀150

฿ 220.63

SUS CONSTRUCTED TOOLS 1 Piece(s) 3 Day(s) For L Series

฿ 177.10

SUS CONSTRUCTED TOOLS 1 Piece(s) 3 Day(s) For GFN-619 and GFN-620

Loading...

  1. 1

Basic Information

Type Driver/Spanner